Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Vacuum Unit. Ejector System/ Vacuum Pump System - ZK2*A

The all-in-one silent energy saving solution

  • Achieve efficiency – Ejector, pump and manifold system in a single unit
  • Lower your air consumption – Energy saving digital vacuum switch and a 2-stage ejector
  • Get compactness and lightness – Ideal solution for moving tools
  • Communicate remotely – Control and monitor up to 16 outputs via a wide variety of serial interface communication protocols and IO-Link.

In še veliko več

  • Advanced vacuum unit (ejector/pump/manifold systems) with low noise and high efficiency options.
  • Energy saving digital vacuum switch: Intermittent energizing (supply/exhaust) only when vacuum decreases.
  • More efficient 2-stage ejector: Air consumption 30 % reduced.
  • Dual 2 port valve (release valve/supply valve): Can hold vacuum even when the power goes out or is turned off. Prevents the sudden dropping of workpieces.
  • All-in-one design with integrated components to make it compact and lightweight.
  • Control and monitor up to 32 outputs via a wide variety of serial interface communication protocols:
    • EX260 Compatible protocols: IO-Link, DeviceNet, PROFIBUS DP, CC-Link, EtherNet/IP™, EtherCAT, PROFINET, Ethernet POWERLINK
    • EX500 Compatible protocols: Getaway decentralised system
    • EX600 Compatible protocols: DeviceNet, PROFIBUS DP, CC-Link, EtherNet/IP™, EtherCAT, PROFINET, wireless, compatible wireless base.
  • Air operated.

Korak 1: Izbira izdelka

Najprej izberite zahtevane lastnoti izdelka.

Ponastavite filtre, če želite spremeniti svoj izbor

Korak 2: Konfiguracija

 
Body type
Nominal Nozzle Size
Supply Valve / Release Valve
Rated Voltage
IO-Link Compatible Vacuum Pressure Switch
Connector
Vacuum (V) Port
Bracket
Individual Release Pressure Supply
Screwdriver Operation Type Long Lock Nut
Vacuum Break Flow Adjustment
Exhaust Interference Prevention Valve