<ul><li>Manifold with EX126 SI unit</li><li>Easy installation and removal of SI unit</li><li>Conforms to CE marking</li><li>IP67 enclosure</li><li>Maximum 12 stations as standard</li><li>Corresponding to CC-Link Ver.1.10</li></ul>
Assign an alias to this configuration. You can skip this step and create the alias later. Remember that once the alias is assigned, it cannot be modified.
VV5QC51-SDVB
Zaloga: mogoče ni na zalogi. Kliknite tukaj
za druge različice, ki so običajno na zalogi ali se obrnite na SMC
za nadaljno pomoč.