<ul><li>Base mount plug-in manifold for VQC1000 valve</li><li>Protective enclosure conforms to IP67 for protection<br>from dust and moisture</li><li>Terminals are concentrated in compact clusters within<br>terminal block box</li><li>Maximum 20 stations available as standard</li><li>Optional DIN rail mount</li><li>21 port sizes available</li></ul>
Assign an alias to this configuration. You can skip this step and create the alias later. Remember that once the alias is assigned, it cannot be modified.
VV5QC11-TD0
Zaloga: mogoče ni na zalogi. Kliknite tukaj
za druge različice, ki so običajno na zalogi ali se obrnite na SMC
za nadaljno pomoč.