Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Pressure Relief 3 Port Valve with Locking Holes - VHS-D

Making maintenance a safe operation

  • Reduce air supply and exhaust time - Up to a maximum flow rate of 14098 l/min for one-inch size
  • Save energy - Zero air bleeding while switching the handle
  • Prevent accidents caused by inadvertent air supply problems - With locking holes to be padlock-secured.

In še veliko več

  • Modular design with uniform body style to FRL units
  • Flow rate up to 14098 l/min
  • Energy saving: zero air bleeding during switching the handle
  • Safety measure: prevention of accidents caused by inadvertent air supply problems (OSHA standard compliant)
  • With built-in silencer for EXH port as an option.

Korak 1: Izbira izdelka

Najprej izberite zahtevane lastnoti izdelka.

Ponastavite filtre, če želite spremeniti svoj izbor

Korak 2: Konfiguracija

 
Body Size
Thread Type
Port Size
Mounting
Silencer
Handle Colour
Handle Material
Flow Direction
Unit
Made to Order