Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Speed Controllers, Integrated Pilot Check Valve with Residual Pressure Release Valve, With Push-lock, Vertical – ASP New

  • Port Size: M5, 10-32UNF, 1/8, 1/4, 3/8, 1/2
  • Applicable Tubing O.D.: Ø 4 to Ø 12 mm
  • Operating Pressure Range: 0.1 to 0.7 MPa.