Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

SY7000-X701 Port Solenoid Valve, 4-Position Dual 3-Port Valve, Body Ported/Base Mounted

  • Fluid: Air
  • Operating pressure range [MPa]: 0.15 to 0.7
  • Ambient and fluid temperature [°C]: -10 to 50 (No freezing)
  • Coil rated voltage: 24, 12, 6 , 5, 3 VDC / 100, 200, 110 [115], 220 [230] VAC
  • Enclosure: Dust proof (DIN terminal and M8 connector: IP65).

Konfigurirajte svoj izdelek

 
Type of actuation
Manifold Type
Coil Specifications
Rated voltage
Electrical Entry
Light/surge voltage suppressor
Manual Override
Port Size
Thread
Option