Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

SY3000, 5 Port Solenoid Valve, All Types, M8 Connector

  • Fluid: Air.
  • Operating pressure range: -100 kPa to 0.7.
  • Ambient and fluid temperature [°C]: -10 to 50 (No freezing).
  • Coil rated voltage [DC]: 24, 12 V.
  • Enclosure: IP67 (Based on IEC60529).

Konfigurirajte svoj izdelek

SY3--Q
Type of actuation
Manifold Type
Pilot Type
Rated voltage
Electrical Entry
Light/Surge Voltage Suppressor
Manual Override
A, B Port Size
Thread
Option
Made to Order