Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

High-Pressure Coolant Valve - SGH

High-pressure, low consumption, super cool

  • Improve machining accuracy and reduce maintenance - Suitable even for high-pressure work up to 14 MPa
  • Save energy - Low power consumption of 1.8 W or less
  • Reduce costs and maintenance - Long product life of 3 million cycles.

In še veliko več

  • Port size: 3/8, 1/2, 3/4, 1
  • Pressure specifications: 3 MPa, 7 MPa, 10 MPa or 14 MPa
  • Available threads: Rc, G (ISO1179-1), NPT, NPTF
  • Seal material: NBR or FKM.

Korak 1: Izbira izdelka

Najprej izberite zahtevane lastnoti izdelka.

Ponastavite filtre, če želite spremeniti svoj izbor