Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Semiconductor Chiller - HRZ-F

A lot more than reliable

  • Fit it in your semiconductor application – The most reliable chiller for it
  • Achieve cost reductions – Energy savings of up to 65% thanks to the use of an inverter compressor and pump
  • Minimise maintenance – The pump housing and heat exchanger are located inside the tank
  • Maximise the performance of your machine – Great temperature stability ±0.1 °C and set temperature range from -20 to 90 °C.

In še veliko več

  • Cooling capacity: 2 kW to 10 kW
  • Temperature stability: ±0.1 °C
  • All-in-one tank
  • With Circulating fluid automatic recovery function
  • With heating function.

Korak 1: Izbira izdelka

Najprej izberite zahtevane lastnoti izdelka.

Ponastavite filtre, če želite spremeniti svoj izbor