Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Refrigerated Thermo-chiller - Low GWP Refrigerant – HRZF

Reliable temperature control, green for the future

  • Fit it in your semiconductor application – The most reliable chiller for it
  • Achieve cost reductions – Energy savings of up to 65% thanks to the use of an inverter compressor and pump
  • Minimise maintenance – The pump housing and heat exchanger are located inside the tank
  • Peace of mind with F-gas compliance – R454C refrigerant used (GWP:146).

In še veliko več

  • Cooling capacity: 10 kW
  • Temperature stability: ±0.1 ºC
  • Set temperature range: -20 - 90 ºC
  • With Circulating fluid automatic recovery function
  • With heating function.

Konfigurirajte svoj izdelek

 
Cooling Capacity
Circulating Fluid Type
Analog Communication
DeviceNet Communication
NPT Fitting
DI Control Kit
Circulating Fluid Automatic Recovery