Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Programless Controllers - LECP1/LECP2

Connect & Get going

  • Avoid programming – No software, no PC, no teaching box needed
  • Easy to operate – 14 points positioning
  • Obtain an in situ speed and acceleration regulation – 16-level adjustment via switches
  • Configure it according to your needs – 3-level pushing and holding force adjustment.

In še veliko več

  • Controller type: step motor
  • Compatible encoder: incremental
  • Up to 6 inputs/outputs
  • LECP1-XB182: Valid for jog operations.

Korak 1: Izbira izdelka

Najprej izberite zahtevane lastnoti izdelka.

Ponastavite filtre, če želite spremeniti svoj izbor

Korak 2: Konfiguracija

 
Parallel I/O Type
I/O Cable Length
Option
Actuator or Gripper
Table Accuracy
Body Size
Bearing Type
Motor Mounting Position
Type
Motor size
Max. rotating torque (Nm)
Lead
Lead screw type
Stroke
Rotation Angle
Made to Order