Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Pressure Sensor Controllers – PSE

Monitor your pressure remotely

  • Get centralised information – Remote monitors are available
  • Enjoy IO–Link advantages with SMC – Your one supplier for all your automation needs
  • Monitor any sensor type – As long as it consumes less than 50 mA and has 1–5 VDC output.

In še veliko več

  • Up to 4 channels
  • Repeatability: ±0.1 % (F.S.)
  • Enclosure: up to IP65
  • 3-step setting.

Korak 1: Izbira izdelka

Najprej izberite zahtevane lastnoti izdelka.

Ponastavite filtre, če želite spremeniti svoj izbor

Korak 2: Konfiguracija

 
Input Specification
Output Specification
Unit Specification
Lead Wire
Bracket/Panel Mount
Sensor Connector