Ni registracije.
Katalog izdelkov
Miniature regulator series ARJ is part of SMC's pressure control equipment line. The ARJ series is available with or without one-touch fittings depending on the model type. All models come standard as direct operated relieving style. Two mounting thread options are available on the ARJ210 & ARJ310 series. ARJ1020F comes standard with M5 threads. Options include bracket, pressure gauge, and manifold base (depending on model).
Regulator manifold series ARM is available in standard size 1000 & 2000 and the modular style is available in sizes 2500 & 3000. Standard models are available with 4 connection methods and have backflow function availability. Modular styles can be freely mounted on a manifold station and have easy set up using the new handle. ARM5 series is a compact manifold regulator with Centralized and Individual Supply Type and Single Unit Type. 2 mounting types are available, DIN rail mount and Direct mount. Fitting type and size can be selected.
When you've already got one of the best ranges of compact regulators in the market place there's really only one way to go – even smaller! And that's exactly what the development engineers from automation control experts, SMC, have done with their new 14 mm wide compact manifold regulator -Series ARM5.Designed initially for the automotive and electronics industries, Series ARM5 can be directly or DIN rail mounted, and uses many of the same key features as the larger models in the ARM range, such as a backflow function as standard, a single unit type and an optional built-in pressure gauge. However this new, extremely compact series now includes a low 0.35 MPa pressure set option and the removable one-touch fittings can be changed to accommodate tube sizes of 4, 6 or 8 mm.With further options including centralised and individual supply types, this new compact ARM5 offers similar space, maintenance and time saving benefits as the existing ARM range.
Precise pressure control and pressure adjustment can be critical factors when working with either pressure fed fluids, air pilot regulator supply or during test and inspection applications. R&D engineers from SMC, the world leaders in pneumatic technology, have long recognised this fact and have now developed a new, improved, range of direct operated precision regulators, Series ARP 20/30/40.Developed using SMC´s extensive knowledge of direct operated regulators, Series ARP now offers several advantages over previous SMC models including a decrease in air consumption by up to 80% compared to previous models – less than 1 ℓ/min (ANR) at 0,4 MPa - more precise pressure adjustment – repeatability is within ±1% and sensitivity is now within 0,2% of Full Scale.Further benefits of this new modular regulator range include digital pressure gauges fitted as standard and reverse flow functionality.
Series ARX20, piston type regulator, is compatible with a primary supply pressure of 2.0MPa and is ideal for pressure adjustment of air blowing applications. The ARX has a compact design with a width of 35mm and an overall length of 80mm. The piston operated design ensures long operating life. The ARX has an easy-to-operate adjustment handle.
Series IR Precision Regulators are designed to be compact and light weight. The maximum set pressure has been expanded from the conventional 0.7MPa to 0.8MPa. Relief flow has been increased by nearly 5 times (compared to SMC IR201, IR401). The optional bracket and pressure gauge can be mounted on either the front or back of the unit.
High precision, low flow consumption, stainless steel regulator SRP has excellent corrosion resistance. SUS316 is used for all metal parts in contact with the fluid. Consistent clean room production is achieved by cleaning, assembling, inspecting, and sealing in double packaging in a class 10,000 environment.