Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Flame Resistant Double Layer Polyurethane Tubing - TRBU

Spatter proof

  • Prevent welding spatters from damaging the tubing – Flame-Resistant equivalent to UL-94 Standard V-0
  • Use the same tube for different fluids – Compatible with water and air
  • Install your piping in moving systems – Good flexibility
  • Save on labour and avoid inner tubing exposure – Peeling of the outer layer not required (TRBU-X259).

In še veliko več

  • Applicable tubing O.D.: Ø 3.2 to Ø 12 mm
  • Length per reel: 100 m
  • Operating temperature: -20 to 80 °C.

Korak 1: Izbira izdelka

Najprej izberite zahtevane lastnoti izdelka.

Ponastavite filtre, če želite spremeniti svoj izbor