Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

PF3W30, Digital Flow Switch for Water, 3-Colour Display, Remote Monitor Unit

  • Display flow range: 0.35 to 112 l/min.
  • NPN or PNP open collector output.
  • 12 to 24 VDC ±10%.
  • Operating temperature range: 0 to 50°C (with no freezing and condensation).
  • CE marking, UL (CSA), RoHS.

Konfigurirajte svoj izdelek

 
Output Specification
Lead Wire
Integrated display/Unit specification
Option 1
Option 2
Calibration Certificate