Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Peltier Rack-mounted Type - HECR

Great temperature stability for standard mounting

  • Obtain a quieter working environment – Its design with fewer moving parts makes it less prone to vibrate
  • Save space and installation time – Mount multiple equipment units together in a rack
  • Increase your productivity and maximise your machine performance – Great temperature stability
  • Get that smart solution that will give you proactive control – Anticipate any changes.

In še veliko več

  • Mountable in a 19-inch rack
  • Cooling capacity:Water cooled up to 1,2 kW Air-cooled up to 0,8 kW
  • Heating capacity: Air/Water-cooled up to 2 kW
  • Low-noise design as low as 48 dB. Compressor-less structured
  • Mechanical seal-less magnet pump .

Korak 1: Izbira izdelka

Najprej izberite zahtevane lastnoti izdelka.

Ponastavite filtre, če želite spremeniti svoj izbor

Korak 2: Konfiguracija

HECR-
Cooling Capacity
Power Supply
Pipe Thread