Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Oval Flat Shape with Non-slip Feature, with adapter – ZP3M#W

  • Pad sizes: 16 x 50, 30 x 90, 40 x 80, 50 x 100
  • Non-slip special ribs
  • Material: FS61 (Fluoro-based rubber)
  • Pad hardness (Shore A: ±5°): 60º
  • Surface operating temperature range: 0 to 200 ºC
  • Adapter operating temperature range: 0 to 150 ºC.

Konfigurirajte svoj izdelek

 
Vacuum Inlet Direction
Pad Size
Material
Connection Thread and Type
Vacuum Inlet
Mesh Filter