Style
- Izberite možnost -
B (Standard Type-Air Cushion)
B (Standard Type-Air Cushion)
Bore Size
- Izberite možnost -
16 mm
20 mm
25 mm
32 mm
40 mm
50 mm
63 mm
- Izberite možnost -
Port Thread
- Izberite možnost -
Rc: ø25, ø40, ø50, ø63/M thread: ø16
TF (G Thread)
TN (NPT Thread)
Rc: ø25, ø40, ø50, ø63/M thread: ø16
Stroke
100 mm
200 mm
300 mm
400 mm
500 mm
600 mm
700 mm
800 mm
900 mm
1000 mm
1200 mm
1400 mm
1600 mm
1800 mm
2000 mm
Stroke Adjusting Unit
- Izberite možnost -
L (Left: w/Low Load Shock Absorber; Right: w/Low Load Shock Absorber)
LL6 (Left: w/Low Load Shock Absorber; Right: w/Low Load Shock Absorber, Short Spacer)
LL7 (Left: w/Low Load Shock Absorber; Right: w/Low Load Shock Absorber, Long Spacer)
LH (Left: w/Low Load Shock Absorber; Right: w/High Load Shock Absorber)
LH6 (Left: w/Low Load Shock Absorber; Right: w/High Load Shock Absorber, Short Spacer)
LH7 (Left: w/Low Load Shock Absorber; Right: w/High Load Shock Absorber, Long Spacer)
L6L (Left: w/Low Load Shock Absorber, Short Spacer; Right: w/Low Load Shock Absorber)
L6 (Left: w/Low Load Shock Absorber, Short Spacer; Right: w/Low Load Shock Absorber, Short Spacer)
L6L7 (Left: w/Low Load Shock Absorber, Short Spacer; Right: w/Low Load Shock Absorber, Long Spacer)
L6H (Left: w/Low Load Shock Absorber, Short Spacer; Right: w/High Load Shock Absorber)
L6H6 (Left: w/Low Load Shock Absorber, Short Spacer; Right: w/High Load Shock Absorber, Short Spacer)
L6H7 (Left: w/Low Load Shock Absorber, Short Spacer; Right: w/High Load Shock Absorber, Long Spacer)
L7L (Left: w/Low Load Shock Absorber, Long Spacer; Right: w/Low Load Shock Absorber)
L7L6 (Left: w/Low Load Shock Absorber, Long Spacer; Right: w/Low Load Shock Absorber, Short Spacer)
L7 (Left: w/Low Load Shock Absorber, Long Spacer; Right: w/Low Load Shock Absorber, Long Spacer)
L7H (Left: w/Low Load Shock Absorber, Long Spacer; Right: w/High Load Shock Absorber)
L7H6 (Left: w/Low Load Shock Absorber, Long Spacer; Right: w/High Load Shock Absorber, Short Spacer)
L7H7 (Left: w/Low Load Shock Absorber, Long Spacer; Right: w/High Load Shock Absorber, Long Spacer)
L (Left: w/Low Load Shock Absorber; Right: w/Low Load Shock Absorber)
Auto Switch
- Izberite možnost -
No Switch
M9B--Solid State , Gen. Purpose, 2 Wire, Horizontal
M9BV--Solid State , Gen. Purpose, 2 Wire, Vertical
M9BW--Solid State, 2-color Indication, 2 Wire, Horizontal
M9BWV--Solid State, 2-color Indication, 2 Wire, Vertical
M9N--Solid State , Gen. Purpose, 3 Wire NPN, Horizontal
M9NV--Solid State , Gen. Purpose, 3 Wire NPN, Vertical
M9NW--Solid State, 2-color Indication, 3 Wire NPN, Horizontal
M9NWV--Solid State, 2-color Indication, 3 Wire NPN, Vertical
M9P--Solid State , Gen. Purpose, 3 Wire PNP, Horizontal
M9PV--Solid State , Gen. Purpose, 3 Wire PNP, Vertical
M9PW--Solid State, 2-color Indication, 3 Wire PNP, Horizontal
M9PWV--Solid State, 2-color Indication, 3 Wire PNP, Vertical
A90--Reed, DC Volt, AC Volt, Horizontal
A90V--Reed, DC Volt, AC Volt, Vertical
A93--Reed, DC Volt, AC Volt, LED, Horizontal
A93V--Reed, DC Volt, AC Volt, LED, Vertical
A96--Reed, DC Volt, LED, Horizontal
A96V--Reed, DC Volt, AC Volt, LED, Vertical
- Izberite možnost -
Lead Wire or Prewired Connector
- Izberite možnost -
0.5m (Or None in the Case of No Switch)
M (1m)
L (3m)
Z (5m)
SAPC (0.5m Cord Length, M8-3 Pin Connector)
SBPC (0.5m Cord Length, M8-4 Pin Connector)
SDPC (0.5m Cord Length, M12-4 Pin Connector)
MAPC (1.0m Cord Length, M8-3 Pin Connector)
MBPC (1.0m Cord Length, M8-4 Pin Connector)
MDPC (1.0m Cord Length, M12-4 Pin Connector)
- Izberite možnost -
Number
- Izberite možnost -
2 pcs.(Or None in the Case of No Switch)
S (1 pc.)
2 pcs.(Or None in the Case of No Switch)