Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Speed Controllers, Stainless Steel, Simple Handle, Metal Body, In-line – ASG New

No environment can stand up to it

  • Get environmental resistance – All stainless steel exterior design
  • Use it in high temperature applications – Maximum operating temperature of 150 °C
  • Make it part of your food processing areas – Equipped with NSF H1 grease

In še veliko več

  • Stainless Steel 304 and 316
  • Applicable Tubing O.D.: Ø 4 to Ø 12 mm and Ø 5/32" to Ø 1/2"
  • Operating Pressure Range: 0.1 to 1 MPa.

Konfigurirajte svoj izdelek

 
Body Size
Applicable Tubing O.D.