Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

LVA*AD/ND, High Purity Chemical Valve, Air Operated, Organic Solvents Compatible

  • High purity chemical valve, single type
  • Air Operated, Organic Solvents Compatible
  • Operating pressure: 0 ~ 0.5 MPa
  • Fluid temperature: 0 to 100°C
  • Applicable tubing size: ø6, ø10, ø12, ø19, 1/4, 3/8, 1/2, 3/4, 1

Konfigurirajte svoj izdelek

LVA--
Body Class
Valve Type
Fitting Type
Applicable Tubing Size
Pilot Port Thread Type
Material
Option 1
Option 2