Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Low Profile Guide Rod Type Electric Actuator - LEL

The unnoticeable actuator

  • Perfect choice for tight spaces and large workpieces – Height of 48 mm. The motor does not interfere in the movement
  • Pristine silence – 60dB or less. Sliding bearing type
  • High-speed transport – Up to 1000 mm/s. Suitable for moment loads
  • Adapted to your needs – Sliding bearing and ball bushing bearing type.

In še veliko več

  • Body size: 25 mm
  • Stroke: 100 to 1000 mm
  • Acceleration: up to 3000 mm/s²
  • Step motor type
  • Encoder: incremental
  • Compatible controllers: LECP1 and JXC#1.

Konfigurirajte svoj izdelek

 
Bearing Type
Stroke
Motor Option
Magnet
Actuator Cable
Actuator Cable Length
Controller
I/O cabling for LEC controllers
Protocol
Suffix
Controller Mounting
I/O cabling for JXC Controllers & communication plug connector