Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Slider Type, Ball Screw Drive Motorless Electric Actuator - LEFS/LEKFS

Your motor, our actuator. Transfer for high loads

  • Create the best possible solution for you – Use your own motor and driver
  • High loads transfer & positioning, whatever the needs – Ball screw drive, the best for high loads and repeatable accurate positioning
  • Optimise your application – Motors from a large number of companies to choose from
  • Unbeatable for achieving great strokes – Up to 3000 mm.

In še veliko več

  • Body size: 25, 32 and 40 mm
  • Stroke: up to 1200 mm
  • Horizontal/Vertical workload: up to 60/30 kg
  • Speed: up to 1500 mm/s
  • Acceleration: up to 20000 mm/s²
  • AC Servo Motor, 100/200 W (LEFS), 100/200/400 W (LEKFS).

Korak 1: Izbira izdelka

Najprej izberite zahtevane lastnoti izdelka.

Ponastavite filtre, če želite spremeniti svoj izbor