Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Slider type, belt drive (230 VAC) - LEFB, LEFG-BS

Your everyday transfer solution at high speed

  • Transfer & position whatever the needs – Belt drive for smooth motion at higher speeds or longer movements
  • Boost your productivity – High-performance controller. Maximum speed of 2000 mm/s and maximum acceleration of 20000 mm/s²
  • Accommodate it in any location – Variety of models to suit clean rooms or secondary battery manufacturing environments.

In še veliko več

  • Body size: 25, 32, 40
  • Stroke: 300 to 3000 mm
  • Compatible encoders: absolute, incremental
  • AC servo motor
  • Horizontal work load: up to 25 kg.

Korak 1: Izbira izdelka

Najprej izberite zahtevane lastnoti izdelka.

Ponastavite filtre, če želite spremeniti svoj izbor