Model
- Izberite možnost -
KKA3S-01M (Body size 1/8 - Port size R, Rc 1/8 - With Check Valve - Male thread)
KKA3S-02M (Body size 1/8 - Port size R, Rc 1/4 - With Check Valve - Male thread)
KKA3S-03M (Body size 1/8 - Port size R, Rc 3/8 - With Check Valve - Male thread)
KKA4S-02M (Body size 1/4 - Port size R, Rc 1/4 - With Check Valve - Male thread)
KKA4S-03M (Body size 1/4 - Port size R, Rc 3/8 - With Check Valve - Male thread)
KKA4S-04M (Body size 1/4 - Port size R, Rc 1/2 - With Check Valve - Male thread)
KKA6S-03M (Body size 1/2 - Port size R, Rc 3/8 - With Check Valve - Male thread)
KKA6S-04M (Body size 1/2 - Port size R, Rc 1/2 - With Check Valve - Male thread)
KKA6S-06M (Body size 1/2 - Port size R, Rc 3/4 - With Check Valve - Male thread)
KKA7S-04M (Body size 3/4 - Port size R, Rc 1/2 - With Check Valve - Male thread)
KKA7S-06M (Body size 3/4 - Port size R, Rc 3/4 - With Check Valve - Male thread)
KKA7S-10M (Body size 3/4 - Port size R, Rc 1 - With Check Valve - Male thread)
KKA8S-06M (Body size 1 - Port size R, Rc 3/4 - With Check Valve - Male thread)
KKA8S-10M (Body size 1 - Port size R, Rc 1 - With Check Valve - Male thread)
KKA8S-12M (Body size 1 - Port size R, Rc 1 1/4 - With Check Valve - Male thread)
KKA9S-10M (Body size 1 1/4 - Port size R, Rc 1 - With Check Valve - Male thread)
KKA9S-12M (Body size 1 1/4 - Port size R, Rc 1 1/4 - With Check Valve - Male thread)
KKA9S-14M (Body size 1 1/4 - Port size R, Rc 1 1/2 - With Check Valve - Male thread)
KKA3S-01F (Body size 1/8 - Port size R, Rc 1/8 - With Check Valve - Female thread)
KKA3S-02F (Body size 1/8 - Port size R, Rc 1/4 - With Check Valve - Female thread)
KKA3S-03F (Body size 1/8 - Port size R, Rc 3/8 - With Check Valve - Female thread)
KKA4S-02F (Body size 1/4 - Port size R, Rc 1/4 - With Check Valve - Female thread)
KKA4S-03F (Body size 1/4 - Port size R, Rc 3/8 - With Check Valve - Female thread)
KKA4S-04F (Body size 1/4 - Port size R, Rc 1/2 - With Check Valve - Female thread)
KKA6S-03F (Body size 1/2 - Port size R, Rc 3/8 - With Check Valve - Female thread)
KKA6S-04F (Body size 1/2 - Port size R, Rc 1/2 - With Check Valve - Female thread)
KKA6S-06F (Body size 1/2 - Port size R, Rc 3/4 - With Check Valve - Female thread)
KKA7S-04F (Body size 3/4 - Port size R, Rc 1/2 - With Check Valve - Female thread)
KKA7S-06F (Body size 3/4 - Port size R, Rc 3/4 - With Check Valve - Female thread)
KKA7S-10F (Body size 3/4 - Port size R, Rc 1 - With Check Valve - Female thread)
KKA8S-06F (Body size 1 - Port size R, Rc 3/4 - With Check Valve - Female thread)
KKA8S-10F (Body size 1 - Port size R, Rc 1 - With Check Valve - Female thread)
KKA8S-12F (Body size 1 - Port size R, Rc 1 1/4 - With Check Valve - Female thread)
KKA9S-10F (Body size 1 1/4 - Port size R, Rc 1 - With Check Valve - Female thread)
KKA9S-12F (Body size 1 1/4 - Port size R, Rc 1 1/4 - With Check Valve - Female thread)
KKA9S-14F (Body size 1 1/4 - Port size R, Rc 1 1/2 - With Check Valve - Female thread)
KKA3S-01M-1 (Body size 1/8 - Port size R, Rc 1/8 - Without Check Valve - Male thread)
KKA3S-02M-1 (Body size 1/8 - Port size R, Rc 1/4 - Without Check Valve - Male thread)
KKA3S-03M-1 (Body size 1/8 - Port size R, Rc 3/8 - Without Check Valve - Male thread)
KKA4S-02M-1 (Body size 1/4 - Port size R, Rc 1/4 - Without Check Valve - Male thread)
KKA4S-03M-1 (Body size 1/4 - Port size R, Rc 3/8 - Without Check Valve - Male thread)
KKA4S-04M-1 (Body size 1/4 - Port size R, Rc 1/2 - Without Check Valve - Male thread)
KKA6S-03M-1 (Body size 1/2 - Port size R, Rc 3/8 - Without Check Valve - Male thread)
KKA6S-04M-1 (Body size 1/2 - Port size R, Rc 1/2 - Without Check Valve - Male thread)
KKA6S-06M-1 (Body size 1/2 - Port size R, Rc 3/4 - Without Check Valve - Male thread)
KKA3S-01F-1 (Body size 1/8 - Port size R, Rc 1/8 - Without Check Valve - Female thread)
KKA3S-02F-1 (Body size 1/8 - Port size R, Rc 1/4 - Without Check Valve - Female thread)
KKA3S-03F-1 (Body size 1/8 - Port size R, Rc 3/8 - Without Check Valve - Female thread)
KKA4S-02F-1 (Body size 1/4 - Port size R, Rc 1/4 - Without Check Valve - Female thread)
KKA4S-03F-1 (Body size 1/4 - Port size R, Rc 3/8 - Without Check Valve - Female thread)
KKA4S-04F-1 (Body size 1/4 - Port size R, Rc 1/2 - Without Check Valve - Female thread)
KKA6S-03F-1 (Body size 1/2 - Port size R, Rc 3/8 - Without Check Valve - Female thread)
KKA6S-04F-1 (Body size 1/2 - Port size R, Rc 1/2 - Without Check Valve - Female thread)
KKA6S-06F-1 (Body size 1/2 - Port size R, Rc 3/4 - Without Check Valve - Female thread)
- Izberite možnost -