Model
- Izberite možnost -
KKA3P-01M (Body size 1/8 - Port size R, Rc 1/8 - With Check Valve - Male thread)
KKA3P-02M (Body size 1/8 - Port size R, Rc 1/4 - With Check Valve - Male thread)
KKA3P-03M (Body size 1/8 - Port size R, Rc 3/8 - With Check Valve - Male thread)
KKA4P-02M (Body size 1/4 - Port size R, Rc 1/4 - With Check Valve - Male thread)
KKA4P-03M (Body size 1/4 - Port size R, Rc 3/8 - With Check Valve - Male thread)
KKA4P-04M (Body size 1/4 - Port size R, Rc 1/2 - With Check Valve - Male thread)
KKA6P-03M (Body size 1/2 - Port size R, Rc 3/8 - With Check Valve - Male thread)
KKA6P-04M (Body size 1/2 - Port size R, Rc 1/2 - With Check Valve - Male thread)
KKA6P-06M (Body size 1/2 - Port size R, Rc 3/4 - With Check Valve - Male thread)
KKA7P-04M (Body size 3/4 - Port size R, Rc 1/2 - With Check Valve - Male thread)
KKA7P-06M (Body size 3/4 - Port size R, Rc 3/4 - With Check Valve - Male thread)
KKA7P-10M (Body size 3/4 - Port size R, Rc 1 - With Check Valve - Male thread)
KKA8P-06M (Body size 1 - Port size R, Rc 3/4 - With Check Valve - Male thread)
KKA8P-10M (Body size 1 - Port size R, Rc 1 - With Check Valve - Male thread)
KKA8P-12M (Body size 1 - Port size R, Rc 1 1/4 - With Check Valve - Male thread)
KKA9P-10M (Body size 1 1/4 - Port size R, Rc 1 - With Check Valve - Male thread)
KKA9P-12M (Body size 1 1/4 - Port size R, Rc 1 1/4 - With Check Valve - Male thread)
KKA9P-14M (Body size 1 1/4 - Port size R, Rc 1 1/2 - With Check Valve - Male thread)
KKA3P-01F (Body size 1/8 - Port size R, Rc 1/8 - With Check Valve - Female thread)
KKA3P-02F (Body size 1/8 - Port size R, Rc 1/4 - With Check Valve - Female thread)
KKA3P-03F (Body size 1/8 - Port size R, Rc 3/8 - With Check Valve - Female thread)
KKA4P-02F (Body size 1/4 - Port size R, Rc 1/4 - With Check Valve - Female thread)
KKA4P-03F (Body size 1/4 - Port size R, Rc 3/8 - With Check Valve - Female thread)
KKA4P-04F (Body size 1/4 - Port size R, Rc 1/2 - With Check Valve - Female thread)
KKA6P-03F (Body size 1/2 - Port size R, Rc 3/8 - With Check Valve - Female thread)
KKA6P-04F (Body size 1/2 - Port size R, Rc 1/2 - With Check Valve - Female thread)
KKA6P-06F (Body size 1/2 - Port size R, Rc 3/4 - With Check Valve - Female thread)
KKA7P-04F (Body size 3/4 - Port size R, Rc 1/2 - With Check Valve - Female thread)
KKA7P-06F (Body size 3/4 - Port size R, Rc 3/4 - With Check Valve - Female thread)
KKA7P-10F (Body size 3/4 - Port size R, Rc 1 - With Check Valve - Female thread)
KKA8P-06F (Body size 1 - Port size R, Rc 3/4 - With Check Valve - Female thread)
KKA8P-10F (Body size 1 - Port size R, Rc 1 - With Check Valve - Female thread)
KKA8P-12F (Body size 1 - Port size R, Rc 1 1/4 - With Check Valve - Female thread)
KKA9P-10F (Body size 1 1/4 - Port size R, Rc 1 - With Check Valve - Female thread)
KKA9P-12F (Body size 1 1/4 - Port size R, Rc 1 1/4 - With Check Valve - Female thread)
KKA9P-14F (Body size 1 1/4 - Port size R, Rc 1 1/2 - With Check Valve - Female thread)
KKA3P-01M-1 (Body size 1/8 - Port size R, Rc 1/8 - Without Check Valve - Male thread)
KKA3P-02M-1 (Body size 1/8 - Port size R, Rc 1/4 - Without Check Valve - Male thread)
KKA3P-03M-1 (Body size 1/8 - Port size R, Rc 3/8 - Without Check Valve - Male thread)
KKA4P-02M-1 (Body size 1/4 - Port size R, Rc 1/4 - Without Check Valve - Male thread)
KKA4P-03M-1 (Body size 1/4 - Port size R, Rc 3/8 - Without Check Valve - Male thread)
KKA4P-04M-1 (Body size 1/4 - Port size R, Rc 1/2 - Without Check Valve - Male thread)
KKA6P-03M-1 (Body size 1/2 - Port size R, Rc 3/8 - Without Check Valve - Male thread)
KKA6P-04M-1 (Body size 1/2 - Port size R, Rc 1/2 - Without Check Valve - Male thread)
KKA6P-06M-1 (Body size 1/2 - Port size R, Rc 3/4 - Without Check Valve - Male thread)
KKA3P-01F-1 (Body size 1/8 - Port size R, Rc 1/8 - Without Check Valve - Female thread)
KKA3P-02F-1 (Body size 1/8 - Port size R, Rc 1/4 - Without Check Valve - Female thread)
KKA3P-03F-1 (Body size 1/8 - Port size R, Rc 3/8 - Without Check Valve - Female thread)
KKA4P-02F-1 (Body size 1/4 - Port size R, Rc 1/4 - Without Check Valve - Female thread)
KKA4P-03F-1 (Body size 1/4 - Port size R, Rc 3/8 - Without Check Valve - Female thread)
KKA4P-04F-1 (Body size 1/4 - Port size R, Rc 1/2 - Without Check Valve - Female thread)
KKA6P-03F-1 (Body size 1/2 - Port size R, Rc 3/8 - Without Check Valve - Female thread)
KKA6P-04F-1 (Body size 1/2 - Port size R, Rc 1/2 - Without Check Valve - Female thread)
KKA6P-06F-1 (Body size 1/2 - Port size R, Rc 3/4 - Without Check Valve - Female thread)
- Izberite možnost -