Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

JSY1000, Non Plug-in

Space efficient. Friendly with productivity

  • Save space – The thinnest valve in the world: 6.4 mm that will provide you a great flow of 244 l/min
  • Increase your productivity – Reduce cycle times considerably
  • Endorse Energy Efficiency and keep cool – Power saver provides a minim 0.1W and prevents from heating up 
  • Adapt to your specific needs – Flexible piping and any electrical connection with plug-in. Bottom or side ported with non-plug-in.

In še veliko več

  • Extremely compact and lightweight valve
  • High flow rates between 173-1551 l/min
  • Power consumption: 0.1-0.2 W (low wattage type); 0.4 W (standard)
  • Easy mounting and fast replacement
  • Up to IP67 enclosure
  • Plug-in & Non Plug-in types.

Korak 1: Izbira izdelka

Najprej izberite zahtevane lastnoti izdelka.

Ponastavite filtre, če želite spremeniti svoj izbor

Korak 2: Konfiguracija

 
Pilot Type
Stations
P, E Port Location
A, B Port Size
Thread Type
Mounting