Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

IZE11, Electrostatic Sensor Monitor

  • Electrostatic sensor (IZD10) monitor.
  • Output: 2 switch output + analogue output (1 to 5 V, 4 to 20 mA).
  • Supports two types of sensors: ±0.4 kV and ±20 kV.
  • Two colour display (red and green).
  • Minimum unit setting: 0.001 kV (at ±0.4 kV), 0.1 kV (at ±20 kV).
  • Display accuracy: ± 0.5%.