Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

IS10, Pressure Switch, Reed Switch Type

  • Weight: 62g (16% lighter than IS1000)
  • Overall height: 52mm (11% smaller than IS1000)
  • 100V AC/DC specifications
  • Service life: 5 million cycles
  • Can be connected to modular type FRL units
  • RoHS compliant & CE marked