Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

ITVH, High Pressure Electro-Pneumatic Regulator, 3.0 MPa

  • Set pressure range: 0.2 to 2.0 MPa.
  • Maximum supply pressure: 3.0 Mpa.
  • Maximum flow rate: 3000 L/min (ANR).
  • Power consumption: 3 W or less.
  • Stability: ±1% F.S.

Konfigurirajte svoj izdelek

ITVH2020-
Input Signal
Monitor Output
Pipe Thread
Port Size
Bracket
Cable Connector
Pressure Display Unit