Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

HF1B-AFD20-D to 40-D, Micro Mist Separator

  • Available variations for non-standard environments: Food Manufacturing Industry
  • ISO 8573-1:2010 compliant
  • Nominal filtration rating 0.01 µm
  • Maximum flow rate up to 600 l/min (ANR, 0.7MPa).

Konfigurirajte svoj izdelek

 
Body Size
Thread
Port Size
Mounting
Float type auto drain
Bowl type
Drain Port
Indicator
Flow Direction
Drain Cock w/Barb Fitting
Pressure Unit