Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

FGE, Medium Flow Rate Industrial Filter, Vessel Series

  • Nominal filtration rating: 0.5 to 120 μm
  • Flow rate up to 230 l/min
  • Operating pressure up to 0.7 MPa
  • Fluid temperature: Max. 80 °C.

Konfigurirajte svoj izdelek

 
Material
Element Length
Port Size R
Element Type
Nominal Filtration Accuracy
Element Seal Material
Suffix
Pressure Gauge