Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Wireless System - EXW1/EX600-W

Less is definitely more

  • Less cabling. Less installation time. Less downtime. Less hassle. Less – Compact and modular wireless systems
  • Achieve totally secure, reliable and noise-resistant communication – Frequency hopping and data encryption in the 2.4 GHz ISM band
  • Put it to work anywhere – Suitable for any application, being ideal for tool changes in robot arms or rotary/indexing tables
  • Introduce flexibility in your machines – Simple layout modification and quick connection & start-up.

In še veliko več

  • Protocols: PROFINET, EtherNet/IPTM, CC-Link, EtherCAT
  • Possibility to combine modular and compact systems
  • Communication distance: up to 100 m
  • Applicable valve series: JSY, new SY, VQC, S0700, SV
  • Up to 9 input / output / IO-Link master units
  • Up to 1280 inputs / 1280 outputs
  • Up to IP67 enclosure.

Korak 1: Izbira izdelka

Najprej izberite zahtevane lastnoti izdelka.

Ponastavite filtre, če želite spremeniti svoj izbor

Korak 2: Konfiguracija

 
Type
Connector and Number of IO-Link Ports