Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

EVR21, Transmitter-Time Delay Valve, European

  • Supply pressure: 0 to 1.0 MPa
  • Signal pressure: 0.25 to 0.8MPa
  • Time delay: 0.5 to 60s
  • Operating and fluid temp: -5° to 60°C (no freezing)
  • Effective area (mm²): 2,5

Konfigurirajte svoj izdelek

 
Model