Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

2-Port Solenoid Valve - JSX/JSXD/JSXZ/JSXU

Designed to resist

  • Withstand your most adverse environmental conditions - Stainless steel construction and IP67 enclosure
  • Save energy - Power consumption of only 2 watts
  • Ease your installation - Coil can be rotated 360 degrees.

In še veliko več

  • Applicable fluid: air, water, steam, heated water, vacuum or oil
  • Flow rate up to 700 l/min (water)
  • Orifice diameter: 1.6 to 50 mm
  • Port size: 1/8" to 2"
  • Body material: stainless steel, brass, bronze and aluminium
  • Coil material: stainless steel.

Korak 1: Izbira izdelka

Najprej izberite zahtevane lastnoti izdelka.

Ponastavite filtre, če želite spremeniti svoj izbor