Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

D-90A/93A-588, Reed Switch, Direct Mounting, Grommet, Heavy Insulation Cable, ATEX category 3

  • Electrical entry: Grommet.
  • Application Load: IC circuit/Relay/PLC, 24V DC Relay/PLC.
  • Power voltage: 100VAC/100V DC.
  • Load current: 5 to 50mA.
  • Applicable Actuator Series: CDJP, CDU.

Konfigurirajte svoj izdelek

 
Model
Lead Wire Length