Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Air Cylinder - CS2

Go big

  • Increase your machine robustness –  Up to 700N lateral load allowable
  • Cut your installation costs - Lightweight design thanks to the aluminium die-cast covers
  • Reduce your piping effort - Cushion and piping port are placed on the same side.

In še veliko več

  • Bore sizes (mm): 125, 140, 160, 180, 200, 250, 320
  • Strokes up to 1600 mm
  • Air cushion and bumper cushion combined structure
  • Axial centralised piping type available
  • Cushion seals are replaceable.

Korak 1: Izbira izdelka

Najprej izberite zahtevane lastnoti izdelka.

Ponastavite filtre, če želite spremeniti svoj izbor