- Domov
- Izdelki
- CP96
CP96
ISO Cylinder - CP96
ISO means Service with SMC
- Get the qualified assistance you need – Personalised and prompt advice from our experts
- Put it to work the soonest – Produced & Stocked in Europe
- Let the cylinder adapt to your application – Up to 30 rod end modifications available.
In še veliko več
- New types added: double rod, non-rotating and with lock unit
- Rod boot option added for the standard type
- Integrated function of the air cushion and the bumper
- Bore sizes (mm): 32 ~ 125
- Strokes up to 2000 mm.
Korak 1: Izbira izdelka
Najprej izberite zahtevane lastnoti izdelka.
Ponastavite filtre, če želite spremeniti svoj izbor
Za to konfiguracijo ni bilo najdenih rezultatov
Za to konfiguracijo ni bilo najdenih edinstvenih rezultatov