Electric Actuator/Slider Type (Improved Dust and Water-jet Resistance) Serija LEFSW Opis izdelka Katalog Electric Actuator/Slider Type (Improved Dust and Water-jet Resistance) A dust-tight and water-jet-resistant (IP65 equivalent) slider type productNewly developed special wear-resistant seal bandA special wear-resistant seal band is mounted on the bottom to prevent dust and water from entering the inside of the product.With internal battery-less absolute encoderRestart from the last stop position is possible after recovery of the power supply.Reduced maintenance (No need to manage or replace batteries)Work load:Max. 65 kg (Size 40, Lead B)Stroke:Max. 1200 mm (Size 40). Katalog
Motorless Type Serija LET-X11 Opis izdelka Katalog Motorless Type A large slider type (LET-X11 series) has been added [New]Your motor and driver can be used togetherManufacturers of compatible motors: 18 companies. Katalog
Air Flow Controller Serija IN502-44/45/46 Opis izdelka Katalog Air Flow Controller Automatic flow rate adjustment is possibleDry air, N2Control accuracy: ±5 % F.SResponsiveness: 0.5 s or lessSpace saving/Reduced piping, wiring, and installation laborVarious types of grease can be selectedGrease compatible with low dew points, White vaseline, Grease for foodIO-Link compatible. Katalog
Low GWP Refrigerant Chiller/Refrigerated Thermo-chiller Serija HRZF Opis izdelka Katalog Low GWP Refrigerant Chiller/Refrigerated Thermo-chiller Low GWP refrigerant chillerGWP: 148∗ ∗ Based on the IPCC AR4EU refrigerant regulations: GWP150 or moreUS refrigerant regulations: GWP700 or moreCalifornia, US refrigerant regulations: GWP750 or moreEnvironmentally friendly R454C as refrigerant (Not available for air transport)More effective energy-saving is achieved through use of a DC inverter compressor and an inverter pump. Katalog
Stainless Steel Speed Controller (Max. operating temperature: 150°C) In-line Type Serija ASG Opis izdelka Katalog Stainless Steel Speed Controller (Max. operating temperature: 150°C) In-line Type Improved corrosion/heat resistance with the all stainless steel exteriorPossible for use in environments such as high temperature, water splashing, and where copper and zinc cannot be usedMaterial: Stainless steel 316 (External metal parts)∗, FKM (Seal)∗ Stainless steel 304 is used as the material for parts other than body A.Max. operating temperature: 150 °CNSF H1 grease. Katalog
Pulse Blow Valve Serija AXTS040-X202 Opis izdelka Katalog Pulse Blow Valve The peak pressure of repeatedly colliding air permits efficient blowingCO2 emissions (Air consumption) : 50% reductionControl for pulse generation is not required.Pulse blow can be used by simply supplying air.Built-in pilot valve construction allows for stable blowing. Katalog
Compact Slide Ø 6, Ø 10, Ø 16, Ø 20, Ø 25 Serija MXH2 Opis izdelka Katalog Compact Slide Ø 6, Ø 10, Ø 16, Ø 20, Ø 25 Size Ø 25 have been added. [New]Same width as size Ø 20Allowable moment: Max. 1.4 times greater than that of size Ø 20Improved linear guide rigidity reduces the amount of table displacement by 48%Displacement due to a force acting in the pitch direction: 48% reduction (0.31 mm→0.16 mm)Displacement due to a force acting in the yaw direction: 63% reduction (0.24 mm→0.09 mm)Displacement due to a force acting in the roll direction: 90% reduction (0.06 mm→0.006 mm)Max. standard stroke: 150 mm (For Ø 20, Ø 25)[New]Weight: Max. 6% reduction (194 g→182 g)Dimensions for mounting and length are equivalent to the existing MXH series. Katalog
Elastic Finger Serija MH-X7654 Opis izdelka Katalog Elastic Finger Rubber sheet fingers enable gripping of an indefinite workpieceDesign of the finger according to the workpiece shape is not requiredAllows for gripping of tightly packed workpiecesThe elastic finger mounting attachment to be produced by the customerMaterial- Silicone rubber (Blue)This product is made of materials compliant with FDA(U.S. Food and Drug Administration) regulations as well as Japan Food Sanitation Act standards- EPDM (Black). Katalog
Compact Cylinder/High Power Type Serija CQE Opis izdelka Katalog Compact Cylinder/High Power Type Theoretical output: 1.5 timesThis is done even with the same external dimensions of the CQ2 seriesThe theoretical output of the next larger bore sized cylinder is made possible with the polygonal piston shapeContributes to a lower pressure air lineSupply pressure decreaed by 0.17 MPaThe same theoretical output is available even when the supply pressure to the cylinder is decreased. Katalog
Manifold Controller Serija JXD1-M Opis izdelka Katalog Manifold Controller Up to 16 axes can be connectedMax. 8 driver units can be connectedFanless design (no cooling fan)No cooling fan = No need to worry about fan replacementOperating temperature range: 0 to 55°CCommunication protocolCC-LinkEtherNet/IP™Cables, etc. can be attached from the front. Katalog
[Compatible with Manifold Controller] Electric Actuators Slider Type/Rod Type Serija LE2FS_H/LE2Y_H Opis izdelka Katalog [Compatible with Manifold Controller] Electric Actuators Slider Type/Rod Type Compatible with manifold controllerUp to 16 axes can be connectedAnnual CO2 emissions reduced by up to 38% through motor control optimization (SMC comparison)8.7 kg-CO2e/year (14.1)*The numerical values vary depending on the operating conditionsBattery-less absolute encoder typeRestart from the last stop position is possible. Katalog
Multi Hand Adapter Serija RMMA Opis izdelka Katalog Multi Hand Adapter Allows for the handling of various workpieces by a single robotAllows for the simultaneous transfer of multiple workpiecesUp to 3 grippers can be mountedReduces tool changing timeRobot arm end standards: Equivalent to ISO9409-1-50-4-M63 gripper mounting angles. Katalog
Modular Type Water Separator Serija AFG-D Opis izdelka Katalog Modular Type Water Separator The no filter element design achieves a large flow and maintenance free constructionWater droplets are removed by centrifugal force (Water droplet removal ratio: 99%)Air containing water droplets is rotated to remove them by centrifugal forceModular Design with Uniform Body Style. Katalog
Remote Type Pressure Sensors/Pressure Sensor Controllers Serija PSE Opis izdelka Katalog Remote Type Pressure Sensors/Pressure Sensor Controllers Switch output specification [New]IO-Link compatible [New]. Katalog
Longer Life Cylinder Serija C85/C75-XB24 Opis izdelka Katalog Longer Life Cylinder New technology offers at least 4 times better durabilityThe maintenance intervals will be extendedEmploys the same specification and imensions as the existing models, C85 ISO Cylinder series and C75 Air Cylinder series. Katalog
e-Actuator Easy to Operate Integrated Controller, Slider Type/Rod Type Serija EQFS_H/EQY_H Opis izdelka Katalog e-Actuator Easy to Operate Integrated Controller, Slider Type/Rod Type Size 16 has been added [New]Easy to set up, just like air equipment!Two position stop with no programming requiredThree position stop with no programming requiredCycle time can be set in all control modesDownsized with Integrated Controller, Wiring saving, Labor saving- Programless- Reduced adjustment time/li>Annual CO2 emissions reduced by up to 59% through motor control optimization [5.8 kg-CO2e/year (14.1)]* The numerical values vary depending on the operating conditions. Katalog
Layer Fluoropolymer Polyurethane Tubing Serija TUE Opis izdelka Katalog Layer Fluoropolymer Polyurethane Tubing 2-layer tube with excellent environmental resistance and flexibilityOuter layer: Fluoropolymer, Inner layer: PolyurethaneTubing I.D.: Cross-section ratio increased by 44% (Compared to TU0805)Wide color variationsAvailable in black, white, blue, and translucent colors. Katalog
Low-Pressure / High-Precision Type 5.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator Serija ITVX2030-X10 Opis izdelka Katalog Low-Pressure / High-Precision Type 5.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator Improved accuracy at 1 MPa or lessRepeatability: ±0.5% F.S. or lessPressure stability: 0.5% F.S. or lessMax. supply pressure: 5.0 MPaSet pressure range: 0.01 to 3.0 MPaMax. flow rate: 3000 L/min (ANR)Fluid: Air, N2, O2, ArWetted parts: Fluorine grease. Katalog
Vacuum Unit Ejector System/Vacuum Pump System Serija ZK2A Opis izdelka Katalog Vacuum Unit Ejector System/Vacuum Pump System Supply valve: An N.O. specification has been added [New]Can hold vacuum∗ even when the power goes out or is turned offPrevents the sudden dropping of workpieces∗∗ Supposing the supply pressure is being maintainedAn IO-Link compatible pressure switch has been added [New]Allows for ejector control with a single communication lineReading of the device information and parameter batch settings are possibleCompatible with ejector systems and vacuum pump systemsEnergy saving ejectorAir supply is cut-off when vacuum is reachedAir consumption: 93 % reduction (Under SMC's measurement conditions)More efficient ejector: Suction flow increased by 50 %(Compared to other SMC 1-stage ejectors)Energy saving efficiency: 93 % reductionImproved low noise and suction flow by adoption of a high-noise reduction silencer. Katalog