Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Kmalu na voljo

Prikaz 11 do 12 od 12 vnosov
Prikazov na stran 10 | 20 | 50 | 100

Low Profile Air Gripper

Serija MHF2

Low Profile Air Gripper

  • ø 25 and ø 32 have been added. [New]
    High rigidity, Gripping point distance: Max. 170 mm (For ø 32, at 0.4 MPa)
  • Height: Max. 66 % reduction
    Moment reduction when transferring workpieces
    72.8 mm → 25 mm (Comparison with our MHZ2 Series equivalent gripping force products)
  • 3 types of strokes available for each size
    Short stroke, Medium stroke, Long stroke.

4-Position Dual 3-Port Valve: Body Ported/Base Mounted

Serija SY5000/7000-X701

4-Position Dual 3-Port Valve: Body Ported/Base Mounted

  • Features two 3-port valves built into one body
  • The dimensions are the same as those of the double solenoid
  • The 3-port valves on the A and B sides can be operated independently
  • When used as a 3-port valve, only half the number of stations are required
  • Mixed mounting on the standard SY5000/7000 series 5-port solenoid valve manifold base is possible.