Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Kmalu na voljo

Prikaz 1 do 3 od 3 vnosov
Prikazov na stran 10 | 20 | 50 | 100

Magnetically Coupled Rodless Cylinder Slider Type / Slide Bearing

Serija CY3S-Z

Magnetically Coupled Rodless Cylinder Slider Type / Slide Bearing

  • Max. piston speed 800 mm/s
    * Only when using a shock absorber
    * When using a rubber bumper, the max. piston speed is 400 mm/s, the same as that of the CY1S-Z
    Faster operation than the existing product is achieved by increasing the max. piston speed to 800 mm/s
  • Mounting dimensions are compatible with the existing CY1S-Z series products.
  • Vacuum Gripper System ( Suction Cup Type / Foam Type)

    Serija ZGP

    Vacuum Gripper System ( Suction Cup Type / Foam Type)

    • Suction Cup Type ZGP Series has been added [New]
    • 3 types of supply valve 2-position double [New]
      N.O. (2-position single), N.C. (2-position single)
    • All sizes IO-Link compatible [New]
    • Suitable for the palletising and depalletising of corrugated cardboard, etc.
    • Ejector unit
      Combines all functions required for adsorption
      (Ejector, Supply valve/Release valve, Silencer, Pressure switch)
    • Can be used immediately by simply connecting 1 electrical cable and air piping
    • Compatible with the collaborative robots of 4 companies
      UNIVERSAL ROBOTS / OMRON / TECHMAN ROBOT / FANUC / YASKAWA Electric
    • Lifting force
      440 N (200 x 120) (At −63 kPa)
      880 N (300 x 180) (At −63 kPa)
      2144 N (400 x 240) (At −75 kPa)
    • Straight flange has been added [New]
      (For Sizes 300 mm x 180 mm, 200 mm x 120 mm)

    64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve

    Serija JSY1000-L

    64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve

    • Valve stations / Number of outputs: For 4 to 64 stations * / 128 points
      ∗ Stations are only available in multiples of 4
    • The JSY1000-L has been added [New]
    • Reduced wiring, Reduced number of SI units, Reduced wiring work, Compact.