Ni registracije.
Katalog izdelkov
Series CG1 precision air cylinder has 8 bore sizes and can meet any application need. The tube is impact extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. Eight mounting options are available. Auto switch capable.
Series CJ2 miniature cylinders available in spring return, spring extend, or double acting offer stainless steel tubing and stainless steel rods. The series is available in bore sizes 6, 10, 16mm and stroke lengths from 1/2" to 8". Mounting options include basic, foot, front flange, and double rear clevis. Series CJ2 is auto switch capable.
Series (N)CQ2 compact cylinders provide a space- saving design and exceptional service life. They feature front snap ring design for easy access to internal parts. Available in single and double rod models, male and female thread design, double acting, spring return and spring extend. Choose from 13 bore sizes up to 200mm. Optional reed/solid state switches may be used. The aluminum extruded bodies, featuring through-hole and threaded body mounting, provide versatility and reliability in any design application.
The CQS compact cylinder is available for those small bore cylinder applications where saving space is a concern. While sharing many of the outstanding features of the (N)CQ2 series, the CQS offers standard long strokes (up to 300mm) in four bore sizes from 12 to 25mm. Long stroke versions incorporate a wear band and thicker piston to handle the increased bearing needs of the longer strokes. Both switch capable and non-switch capable body styles are the same, and switches can be mounted on three (12-16 bore) and four (20-25 bore) sides. An increased side load version (CQS*S) is available for more demanding applications.
The MSQ compact rotary table is ideal for material transfer applications. It incorporates load bearings and a mounting face with a rack-and-pinion style rotary actuator. The seven sizes are 10, 20, 30, 50, 70, 100, and 200 with rotational adjustments from 0-190 degrees, and auto switch capability. Additional features include a hollow shaft and direct load mounting possibility.
The MXJ air slide table's integrated front mounting part and table result in a highly accurate, rigid top and front mounting surface. Clean specification styles are available with no dimensional changes. Several options are available for both the standard and the clean series MXJ. These options include a symmetric style, stroke adjusters, axial piping and auto switches.
13-MXS clean room air slide tables, rated for contamination grade 3, are great for applications that call for precise movement ranging from 10-150mm typically requiring a cylinder and precision guide. The MXS is available in 6 bore sizes, each with set stroke lengths and is standard with auto-switch capability.
Removed due to no functionality enabled detected