Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

25A-MK-Z Rotary Clamp Cylinder, Standard w/Auto Switch Mounting Grooves

  • Compatible with battery manufacturing
  • Length has been reduced in comparison to MK2 and is similar in length to MK
  • Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50, 63
  • Compact auto switch D-M9 can be mounted on 4 sides
  • Magnetic field resistant auto switch can be used
  • 2 types of cylinder mounting are available with one body.

Konfigurirajte svoj izdelek

 
Mounting
Bore Size
Port Thread
Clamp Stroke
Rotary Direction
Auto Switch
Lead Wire or Prewired Connector
Number