Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Circulating Fluid Temperature Controller, Rack Mount Type, 230VAC - HRR

  • Cooling capacity: 0.95 to 5 kW (50 Hz)
  • Temperature stability: ±0.1°C
  • Set temperature range: 5 to 35 °C; 15 to 35 °C (HRR010)
  • Space Saving
  • With heating function and self-diagnosis.

Konfigurirajte svoj izdelek

 
Cooling Capacity
Cooling Method
Pipe Thread
Power Supply
DI Water Piping
High-pressure Pump Mounted
Suffix
Feet
Flow Sensor