Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

C(L)KQG*50, Pin Clamp Cylinder, Built-in Standard Magnet

  • Pin clamp cylinder
  • Bore sizes: 32, 50 mm
  • Positioning and clamping at one time
  • Optional locking mechanism available
  • Compatible with mounting magnetic field resistant auto switches
  • Possibility to mount 2 auto switches on the same surface
  • Wide range of guide pin types
  • Precision adjustment of clamping height by choosing the with-shim type (0.5-3 mm).

Konfigurirajte svoj izdelek

 
Lock
Body Shape
Mounting Surface
Bore Size
Port Thread
Guide Pin Diameter
Guide Pin Shape
Clamp Arm Position
Clamping Height
Shim
Auto Switch
Lead Wire or Prewired Connector
Number