Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

C(D)A2K-XC11, Air Cylinder, Non-rotating, Double Acting Single Rod, Dual Stroke Cylinder/Single Rod Type

  • Air cylinder, double acting, single rod, non-rotating rod
  • Bore sizes (mm): 40, 50, 63
  • Standard stroke range (mm): 1 to 1000
  • Non-rotating accuracy: ¹0.5°
  • Auto switch capable

Konfigurirajte svoj izdelek

 
Magnet
Mounting
Bore Size
Stroke A (For other strokes, consult SMC)
Cushion A
Stroke B-A (Maximum value for B: 1000 mm)
  []
Suffix B
Auto Switch
Lead Wire or Prewired Connector
Number