<ul><li>ISO cylinder, double acting, single rod</li><li>Bore sizes (mm): 8, 10, 12, 16, 20, 25</li><li>Type: direct mount</li><li>Cushion: rubber bumper only</li><li>Strokes (mm): up to 160 (depending on bore)</li><li>Auto switches available (order separate)</li></ul>
Korak 2: Konfiguracija
Create Customer Alias
Assign an alias to this configuration. You can skip this step and create the alias later. Remember that once the alias is assigned, it cannot be modified.
C85R-
Zaloga: mogoče ni na zalogi. Kliknite tukaj
za druge različice, ki so običajno na zalogi ali se obrnite na SMC
za nadaljno pomoč.