Model
- Izberite možnost -
LQ1B11 (Thread 1/8", Tubing Size mm 4x3)
LQ1B12 (Thread 1/8", Tubing Size mm 3x2)
LQ1B1A (Thread 1/8", Tubing Size 1/8" x 0.086")
LQ1B21 (Thread 1/8", Tubing Size mm 6x4)
LQ1B22 (Thread 1/8", Tubing Size mm 4x3)
LQ1B23 (Thread 1/4", Tubing Size mm 6x4)
LQ1B24 (Thread 1/4", Tubing Size mm 4x3)
LQ1B2A (Thread 1/8", Tubing Size 1/4" x 5/32")
LQ1B2B (Thread 1/8", Tubing Size 3/16" x 0.127")
LQ1B2C (Thread 1/8", Tubing Size 3x2 or 1/8" x 0.086")
LQ1B2D (Thread 1/4", Tubing Size 1/4" x 5/2")
LQ1B2E (Thread 1/4", Tubing Size 3/16" x 0.127")
LQ1B2F (Thread 1/4", Tubing Size 3x2 or 1/8" x 0.086")
LQ1B31 (Thread 1/4", Tubing Size mm 10x8)
LQ1B310 (Thread 1/8", Tubing Size mm 8x6)
LQ1B32 (Thread 1/4", Tubing Size mm 8x6)
LQ1B33 (Thread 1/4", Tubing Size mm 6x4)
LQ1B34 (Thread 3/8", Tubing Size mm 10x8)
LQ1B35 (Thread 3/8", Tubing Size mm 8x6)
LQ1B36 (Thread 3/8", Tubing Size mm 6x4)
LQ1B39 (Thread 1/8", Tubing Size mm 10x8)
LQ1B3A (Thread 1/4", Tubing Size 3/8" x 1/4")
LQ1B3B (Thread 1/4", Tubing Size 1/4" x 5/32")
LQ1B3C (Thread 3/8", Tubing Size 3/8" x 1/4")
LQ1B3D (Thread 3/8", Tubing Size 1/4" x 5/32")
LQ1B3F (Thread 1/8", Tubing Size 3/8"x1/4")
LQ1B41 (Thread 3/8", Tubing Size mm 12x10)
LQ1B42 (Thread 3/8", Tubing Size mm 10x8)
LQ1B43 (Thread 1/2", Tubing Size mm 12x10)
LQ1B44 (Thread 1/2", Tubing Size mm 10x8)
LQ1B49 (Thread 1/4", Tubing Size mm 12x10)
LQ1B4A (Thread 3/8", Tubing Size 1/2" x 3/8")
LQ1B4B (Thread 3/8", Tubing Size 3/8" x 1/4")
LQ1B4C (Thread 1/2", Tubing Size 1/2" x 3/8")
LQ1B4D (Thread 1/2", Tubing Size 3/8" x 1/4")
LQ1B4G (Thread 1/4", Tubing Size 1/2" x 3/8")
LQ1B51 (Thread 1/2", Tubing Size mm 19x16)
LQ1B52 (Thread 1/2", Tubing Size mm 12x10)
LQ1B53 (Thread 3/4", Tubing Size mm 19x16)
LQ1B54 (Thread 3/4", Tubing Size mm 12x10)
LQ1B58 (Thread 1/4", Tubing Size mm 19x16)
LQ1B59 (Thread 3/8", Tubing Size mm 19x16)
LQ1B5A (Thread 1/2", Tubing Size 3/4" x 5/8")
LQ1B5B (Thread 1/2", Tubing Size 1/2" x 3/8")
LQ1B5C (Thread 3/4", Tubing Size 3/4" x 5/8")
LQ1B5D (Thread 3/4", Tubing Size 1/2" x 3/8")
LQ1B5G (Thread 1/4", Tubing Size 3/4" x 5/8")
LQ1B5H (Thread 3/8", Tubing Size 3/4" x 5/8")
LQ1B61 (Thread 3/4", Tubing Size mm 25x22)
LQ1B62 (Thread 3/4", Tubing Size mm 19x16)
LQ1B63 (Thread 1", Tubing Size mm 25x22)
LQ1B64 (Thread 1", Tubing Size mm 19x16)
LQ1B66 (Thread 1/2", Tubing Size mm 25x22)
LQ1B6A (Thread 3/4", Tubing Size 1" x 7/8")
LQ1B6B (Thread 3/4", Tubing Size 3/4" x 5/8")
LQ1B6C (Thread 1", Tubing Size 1" x 7/8")
LQ1B6D (Thread 1", Tubing Size 3/4" x 5/8")
- Izberite možnost -