Made to Order 1
- Izberite možnost -
None
10- (Clean Series)
21- (Copper, Fluorine and Silicone-free + Low Particle Generation)
None
Body Size
- Izberite možnost -
20
30
40
60
- Izberite možnost -
Backflow Function
- Izberite možnost - None
K (w/Backflow Function)
None
Thread
- Izberite možnost - F (G)
Rc
N (NPT)
- Izberite možnost -
Port
- Izberite možnost - 02 (1/4) 03 (3/8) 04 (1/2)
01 (1/8)
06 (3/4)
10 (1)
- Izberite možnost -
Option
- Izberite možnost - Standard B (With bracket) H (w/Set Nut, for Panel Mount) C (Float Type Auto Drain [N.C.]) D (Float Type Auto Drain [N.O.]) E (Square embedded type pressure gauge [with limit indicator]) E3 (Output: PNP output / Electrical entry: Wiring bottom entry) BC (w/Bracket + Float Type Auto Drain [N.C.])
E1 (Output: NPN output / Electrical entry: Wiring bottom entry)
E2 (Output: NPN output / Electrical entry: Wiring top entry)
E4 (Output: PNP output / Electrical entry: Wiring top entry)
G (Round Pressure Gauge w/Limit Indicator)
M (Round type pressure gauge [with colour zone])
BCE (w/Bracket + Float Type Auto Drain [N.C.] + Square embedded type pressure gauge [with limit indicator])
BCE1 (w/Bracket + Float Type Auto Drain [N.C.] + Output: NPN output / Electrical entry: Wiring bottom entry)
BCE2 (w/Bracket + Float Type Auto Drain [N.C.] + Output: NPN output / Electrical entry: Wiring top entry)
BCE3 (w/Bracket + Float Type Auto Drain [N.C.] + Output: PNP output / Electrical entry: Wiring bottom entry)
BCE4 (w/Bracket + Float Type Auto Drain [N.C.] + Output: PNP output / Electrical entry: Wiring top entry)
BCG (w/Bracket + Float Type Auto Drain [N.C.] + Round Pressure Gauge w/Limit Indicator)
BCM (w/Bracket + Float Type Auto Drain [N.C.] + Round type pressure gauge [with color zone])
BD (w/Bracket + Float Type Auto Drain [N.O.])
BDE (w/Bracket + Float Type Auto Drain [N.O.] + Square embedded type pressure gauge [with limit indicator])
BDE1 (w/Bracket + Float Type Auto Drain [N.O.] + Output: NPN output / Electrical entry: Wiring bottom entry)
BDE2 (w/Bracket + Float Type Auto Drain [N.O.] + Output: NPN output / Electrical entry: Wiring top entry)
BDE3 (w/Bracket + Float Type Auto Drain [N.O.] + Output: PNP output / Electrical entry: Wiring bottom entry)
BDE4 (w/Bracket + Float Type Auto Drain [N.O.] + Output: PNP output / Electrical entry: Wiring top entry)
BDG (w/Bracket + Float Type Auto Drain [N.O.] + Round Pressure Gauge w/Limit Indicator)
BDM (w/Bracket + Float Type Auto Drain [N.O.] + Round type pressure gauge [with color zone])
BE (w/Bracket + Square embedded type pressure gauge [with limit indicator])
BE1 (w/Bracket + Output: NPN output / Electrical entry: Wiring bottom entry)
BE2 (w/Bracket + Output: NPN output / Electrical entry: Wiring top entry)
BE3 (w/Bracket + Output: PNP output / Electrical entry: Wiring bottom entry)
BE4 (w/Bracket + Output: PNP output / Electrical entry: Wiring top entry)
BG (w/Bracket + Round Pressure Gauge w/Limit Indicator)
BM (w/Bracket + Round type pressure gauge [with color zone])
CE (Float Type Auto Drain [N.C.] + Square embedded type pressure gauge [with limit indicator])
CE1 (Float Type Auto Drain [N.C.] + Output: NPN output / Electrical entry: Wiring bottom entry)
CE1H (Float Type Auto Drain [N.C.] + Output: NPN output / Electrical entry: Wiring bottom entry + w/Set Nut, for Panel Mount)
CE2 (Float Type Auto Drain [N.C.] + Output: NPN output / Electrical entry: Wiring top entry)
CE2H (Float Type Auto Drain [N.C.] + Output: NPN output / Electrical entry: Wiring top entry + w/Set Nut, for Panel Mount)
CE3 (Float Type Auto Drain [N.C.] + Output: PNP output / Electrical entry: Wiring bottom entry)
CE3H (Float Type Auto Drain [N.C.] + Output: PNP output / Electrical entry: Wiring bottom entry + w/Set Nut, for Panel Mount)
CE4 (Float Type Auto Drain [N.C.] + Output: PNP output / Electrical entry: Wiring top entry)
CE4H (Float Type Auto Drain [N.C.] + Output: PNP output / Electrical entry: Wiring top entry + w/Set Nut, for Panel Mount)
CEH (Float Type Auto Drain [N.C.] + Square embedded type pressure gauge [with limit indicator] + w/Set Nut, for Panel Mount)
CG (Float Type Auto Drain [N.C.] + Round Pressure Gauge w/Limit Indicator)
CGH (Float Type Auto Drain [N.C.] + Round Pressure Gauge w/Limit Indicator) + w/Set Nut, for Panel Mount)
CH (Float Type Auto Drain [N.C.] + w/Set Nut, for Panel Mount)
CHM (Float Type Auto Drain [N.C.] + w/Set Nut, for Panel Mount + Round type pressure gauge [with color zone])
CM (Float Type Auto Drain [N.C.] + Round type pressure gauge [with color zone])
DE (Float Type Auto Drain [N.O.] + Square embedded type pressure gauge [with limit indicator])
DE1 (Float Type Auto Drain [N.O.] + Output: NPN output / Electrical entry: Wiring bottom entry)
DE1H (Float Type Auto Drain [N.O.] + Output: NPN output / Electrical entry: Wiring bottom entry + w/Set Nut, for Panel Mount)
DE2 (Float Type Auto Drain [N.O.] + Output: NPN output / Electrical entry: Wiring top entry)
DE2H (Float Type Auto Drain [N.O.] + Output: NPN output / Electrical entry: Wiring top entry + w/Set Nut, for Panel Mount)
DE3 (Float Type Auto Drain [N.O.] + Output: PNP output / Electrical entry: Wiring bottom entry)
DE3H (Float Type Auto Drain [N.O.] + Output: PNP output / Electrical entry: Wiring bottom entry + w/Set Nut, for Panel Mount)
DE4 (Float Type Auto Drain [N.O.] + Output: PNP output / Electrical entry: Wiring top entry)
DE4H (Float Type Auto Drain [N.O.] + Output: PNP output / Electrical entry: Wiring top entry + w/Set Nut, for Panel Mount)
DEH (Float Type Auto Drain [N.O.] + Square embedded type pressure gauge [with limit indicator] + w/Set Nut, for Panel Mount)
DG (Float Type Auto Drain [N.O.] + Round Pressure Gauge w/Limit Indicator)
DGH (Float Type Auto Drain [N.O.] + Round Pressure Gauge w/Limit Indicator + w/Set Nut, for Panel Mount)
DH (Float Type Auto Drain [N.O.] + w/Set Nut, for Panel Mount)
DHM (Float Type Auto Drain [N.O.] + w/Set Nut, for Panel Mount + Round type pressure gauge [with color zone])
DM (Float Type Auto Drain [N.O.] + Round type pressure gauge [with color zone])
E1H (Output: NPN output / Electrical entry: Wiring bottom entry + w/Set Nut, for Panel Mount)
E2H (Output: NPN output / Electrical entry: Wiring top entry + w/Set Nut, for Panel Mount)
E3H (Output: PNP output / Electrical entry: Wiring bottom entry + w/Set Nut, for Panel Mount)
E4H (Output: PNP output / Electrical entry: Wiring top entry + w/Set Nut, for Panel Mount)
EH (Square embedded type pressure gauge [with limit indicator] + w/Set Nut, for Panel Mount)
GH (Round Pressure Gauge w/Limit Indicator + w/Set Nut, for Panel Mount)
HM (w/Set Nut, for Panel Mount + Round type pressure gauge [with color zone])
- Izberite možnost -
Semi-standard 1
- Izberite možnost - Standard
1 (Set Pressure: 0.02 to 0.2 MPa)
2 (Metal Bowl)
C (Bowl Guard)
6 (Nylon Bowl)
6C (Bowl Guard [Nylon Bowl])
8 (Metal Bowl w/Level Gauge)
J (Drain Guide 1/8: Size 20; Drain Guide 1/4: Sizes 30, 40, 60)
12 (Set Pressure: 0.02 to 0.2 MPa + Metal Bowl)
12J (Set Pressure: 0.02 to 0.2 MPa + Metal Bowl + Drain Guide 1/8: Size 20; Drain Guide 1/4: Sizes 30, 40, 60)
16 (Set Pressure: 0.02 to 0.2 MPa + Nylon Bowl)
16C (Set Pressure: 0.02 to 0.2 MPa + Bowl Guard [Nylon Bowl])
16CJ (Set Pressure: 0.02 to 0.2 MPa + Bowl Guard [Nylon Bowl] + Drain Guide 1/8: Size 20; Drain Guide 1/4: Sizes 30, 40, 60
16J (Set Pressure: 0.02 to 0.2 MPa + Nylon Bowl + Drain Guide 1/8: Size 20; Drain Guide 1/4: Sizes 30, 40, 60)
18 (Set Pressure: 0.02 to 0.2 MPa + Metal Bowl w/Level Gauge)
18J (Set Pressure: 0.02 to 0.2 MPa + Metal Bowl w/Level Gauge + Drain Guide 1/8: Size 20; Drain Guide 1/4: Sizes 30, 40, 60)
1C (Set Pressure: 0.02 to 0.2 MPa + Bowl Guard)
1CJ (Set Pressure: 0.02 to 0.2 MPa + Bowl Guard + Drain Guide 1/8: Size 20; Drain Guide 1/4: Sizes 30, 40, 60)
1J (Set Pressure: 0.02 to 0.2 MPa + Drain Guide 1/8: Size 20; Drain Guide 1/4: Sizes 30, 40, 60)
2J (Metal Bowl + Drain Guide 1/8: Size 20; Drain Guide 1/4: Sizes 30, 40, 60)
CJ (Bowl Guard + Drain Guide 1/8: Size 20; Drain Guide 1/4: Sizes 30, 40, 60)
6CJ (Bowl Guard [Nylon Bowl] + Drain Guide 1/8: Size 20; Drain Guide 1/4: Sizes 30, 40, 60)
6J (Nylon Bowl + Drain Guide 1/8: Size 20; Drain Guide 1/4: Sizes 30, 40, 60)
8J (Metal Bowl w/Level Gauge + Drain Guide 1/8: Size 20; Drain Guide 1/4: Sizes 30, 40, 60)
Standard
Semi-standard 2
- Izberite možnost - Standard
Z (Name Plate, Caution Plate for Bowl, and Pressure Gauge: psi, °F)
ZA (Digital Pressure Switch: With Unit Conversion Function)
N (Non-relieving)
R (Flow Direction: Right->Left)
W (Drain Cock w/Barb Fitting)
NR (Exhaust Mechanism, Non-relieving + Flow Direction: Right->Left)
NRW (Exhaust Mechanism, Non-relieving + Flow Direction: Right->Left + Drain Cock w/Barb Fitting for Ø6 x Ø4 Nylon Tube)
NRWZ (Exhaust Mechanism, Non-relieving + Flow Direction: Right->Left + Drain Cock w/Barb Fitting for Ø6 x Ø4 Nylon Tube + Name Plate, Caution Plate for Bowl, and Pressure Gauge: psi, °F)
NRWZA (Exhaust Mechanism, Non-relieving + Flow Direction: Right->Left + Drain Cock w/Barb Fitting for Ø6 x Ø4 Nylon Tube + Digital Pressure Switch: With Unit Conversion Function)
NRZ (Exhaust Mechanism, Non-relieving + Flow Direction: Right->Left + Name Plate, Caution Plate for Bowl, and Pressure Gauge: psi, °F)
NRZA (Exhaust Mechanism, Non-relieving + Flow Direction: Right->Left + Digital Pressure Switch: With Unit Conversion Function)
NW (Exhaust Mechanism, Non-relieving + Drain Cock w/Barb Fitting for Ø6 x Ø4 Nylon Tube)
NWZ (Exhaust Mechanism, Non-relieving + Drain Cock w/Barb Fitting for Ø6 x Ø4 Nylon Tube + Name Plate, Caution Plate for Bowl, and Pressure Gauge: psi, °F)
NWZA (Exhaust Mechanism, Non-relieving + Drain Cock w/Barb Fitting for Ø6 x Ø4 Nylon Tube + Digital Pressure Switch: With Unit Conversion Function)
NZ (Exhaust Mechanism, Non-relieving + Name Plate, Caution Plate for Bowl, and Pressure Gauge: psi, °F)
NZA (Exhaust Mechanism, Non-relieving + Digital Pressure Switch: With Unit Conversion Function)
RZ (Flow Direction: Right->Left + Name Plate, Caution Plate for Bowl, and Pressure Gauge: psi, °F)
RZA (Flow Direction: Right->Left + Digital Pressure Switch: With Unit Conversion Function)
RW (Flow Direction: Right->Left + Drain Cock w/Barb Fitting for Ø6 x Ø4 Nylon Tube)
RWZ (Flow Direction: Right->Left + Drain Cock w/Barb Fitting for Ø6 x Ø4 Nylon Tube + Name Plate, Caution Plate for Bowl, and Pressure Gauge: psi, °F)
RWZA (Flow Direction: Right->Left + Drain Cock w/Barb Fitting for Ø6 x Ø4 Nylon Tube + Digital Pressure Switch: With Unit Conversion Function)
WZ (Drain Cock w/Barb Fitting for Ø6 x Ø4 Nylon Tube + Name Plate, Caution Plate for Bowl, and Pressure Gauge: psi, °F)
WZA (Drain Cock w/Barb Fitting for Ø6 x Ø4 Nylon Tube + Digital Pressure Switch: With Unit Conversion Function)
- Izberite možnost -
Made to Order 2
- Izberite možnost -
None
X64 (Long Bowl)
X425 (For High Pressure)
X430 (Low Temperature)
X440 (High Temperature)
X406 (0.4 MPa Setting)
None