Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Soft Start-up Valve - AV-A

Smooth in your consumption

  • Prevent accidents caused by uncontrolled movements or inadvertent air supply problems - Soft start-up function and optional lockout mechanism
  • Connect it to your FRL unit - Modular connection type
  • Lower your consumption - Very reduced power consumption: 0.35 W
  • Prevent air leakage - No air flow when the main valve is switched.

In še veliko več

  • Flow rate up to 11908 l/min (ANR)
  • Optional built-in silencer
  • Operating pressure range: 0.2 to 1.0 MPa
  • IP65 enclosure.

Korak 1: Izbira izdelka

Najprej izberite zahtevane lastnoti izdelka.

Ponastavite filtre, če želite spremeniti svoj izbor