Izbira izdelka
×

Košarica (podrobnosti)
Številka artikla

Moj račun

×

Dobrodošli v SMC

Katalog izdelkov

Abrasion resistant with buffer – ZP3C-(T#JB)

  • Pad sizes: Ø 20, Ø 25, Ø 32, Ø 40 and Ø 50
  • Material: FS61 (Fluoro-based rubber)
  • Pad hardness (Shore A: ±5°): 60º
  • Mesh filter opening: 250 μm
  • Buffer stroke: 10, 20, 30, 50 mm
  • Options: male and female thread vertical vacuum inlet.